IESNA:LM-63-2002
[TEST]P952442
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-750-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35997
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4949.9 5323.1 5723.9 6126.6 6435.2 6624.2 6739.2 6803.7 6875 6957.6
7064 7208.3 7403 7632.8 7912 8382.2 9092.5 10034.7 11198.1 12653
14560 16749.1 19079.7 21199.5 22480.6 21830.1 20528 18783.4 16687.4 14189.6
11030 7880.7 5157.9 2998.2 1319.1 408.4 0
4949.9 5343.3 5794.4 6241.3 6570.9 6771.3 6866 6889.4 6904.8 6918.5
6940.5 6987.6 7073.8 7182.1 7360.5 7733.3 8386.9 9334.5 10569.2 12041.2
13804.2 15834 18175.6 20707.1 23245.3 23919.6 22489.2 20648.6 18716.2 16517.8
13439.6 10130 7050.3 4291.9 2005.8 639.2 0
4949.9 5363.6 5865 6355.9 6706.5 6918.1 6992.7 6975.1 6934.8 6879.3
6817 6766.7 6744.9 6731.6 6809.1 7084.5 7681.3 8634.4 9940.1 11429.2
13048.7 14919 17271.5 20214.6 24010.2 26009.2 24450.3 22513.9 20745.1 18846.1
15849.2 12379.5 8942.5 5585.8 2692.4 869.9 0
4949.9 5392.3 5934.9 6459 6827.5 7027.5 7061.3 6976.4 6844.6 6692.4
6533.3 6390.8 6282.2 6208.1 6263.5 6588.7 7312.6 8422 9846.4 11410.2
13051.9 14826.5 16910.8 19491.1 23111.8 25907.9 24838.4 22695.8 20826.4 18904.6
16065.5 12689.1 9327.3 6015.7 3058.1 1073.9 0
4949.9 5421 6005 6562.1 6948.5 7136.5 7130.1 6977.5 6754.3 6505.5
6249.5 6015.1 5819.5 5684.6 5718.2 6093 6943.9 8209.7 9752.6 11391.2
13055.1 14733.8 16550.1 18767.8 22213.4 25806.5 25226.2 22877.6 20907.9 18962.9
16281.9 12998.7 9712.1 6445.7 3423.7 1277.9 0
4949.9 5438 6043 6624.2 7021.8 7189.7 7132 6900.6 6584.5 6255.8
5946.1 5678.9 5469.2 5355.4 5489.5 6078.2 7204.1 8777.2 10661.8 12703
14745.6 16753.1 18797.5 21037.1 24360.9 27773.7 27726.3 25482.5 23237.4 20785.4
17699.8 14076.6 10526.2 7006 3884.1 1508.1 0
4949.9 5455.1 6081 6686.4 7094.7 7242.9 7133.9 6823.7 6414.7 6006
5642.8 5342.7 5118.9 5026.3 5261 6063.3 7464.4 9344.8 11571.3 14014.3
16436.1 18772.4 21044.7 23306.3 26508.4 29741.2 30226.5 28087.2 25566.6 22607.9
19117.7 15154.6 11339.9 7566.4 4344.4 1738.4 0
4949.9 5463.7 6104 6720 7127.4 7260.7 7114.9 6753.2 6291.1 5851.4
5480.2 5182.8 4970.6 4909.8 5233.9 6187.6 7766.4 9894.1 12473.9 15335.8
18180.3 20930.5 23617.4 26220.4 29628.3 32709.6 33104.9 30977.9 28054.3 24471
20429.2 16084.7 11828.5 7770.2 4460 1748.2 0
4949.9 5472.2 6127.2 6753.4 7159.9 7278.6 7095.9 6682.6 6167.4 5696.8
5318 5023 4822.3 4793.2 5206.7 6311.8 8068.4 10443.4 13376.7 16657
19924.6 23088.4 26190.2 29134.3 32748.3 35677.8 35983.1 33868.6 30541.8 26334
21740.8 17015 12316.8 7973.8 4575.7 1757.9 0
4949.9 5468.4 6144.6 6769.5 7172.2 7280.5 7073.5 6632.8 6091.5 5612.8
5238.6 4948 4752.4 4742.9 5202.5 6376.4 8218.8 10765.9 13924.7 17432.9
20979.1 24352.5 27693.6 30998.6 34763.2 37540.2 37568.7 35110.8 31232.2 26403.9
21389.4 16411 11345.3 7210.2 3964.1 1475.9 0
4949.9 5472.2 6127.2 6753.4 7159.9 7278.6 7095.9 6682.6 6167.4 5696.8
5318 5023 4822.3 4793.2 5206.7 6311.8 8068.4 10443.4 13376.7 16657
19924.6 23088.4 26190.2 29134.3 32748.3 35677.8 35983.1 33868.6 30541.8 26334
21740.8 17015 12316.8 7973.8 4575.7 1757.9 0
4949.9 5463.7 6104 6720 7127.4 7260.7 7114.9 6753.2 6291.1 5851.4
5480.2 5182.8 4970.6 4909.8 5233.9 6187.6 7766.4 9894.1 12473.9 15335.8
18180.3 20930.5 23617.4 26220.4 29628.3 32709.6 33104.9 30977.9 28054.3 24471
20429.2 16084.7 11828.5 7770.2 4460 1748.2 0
4949.9 5455.1 6081 6686.4 7094.7 7242.9 7133.9 6823.7 6414.7 6006
5642.8 5342.7 5118.9 5026.3 5261 6063.3 7464.4 9344.8 11571.3 14014.3
16436.1 18772.4 21044.7 23306.3 26508.4 29741.2 30226.5 28087.2 25566.6 22607.9
19117.7 15154.6 11339.9 7566.4 4344.4 1738.4 0
4949.9 5438 6043 6624.2 7021.8 7189.7 7132 6900.6 6584.5 6255.8
5946.1 5678.9 5469.2 5355.4 5489.5 6078.2 7204.1 8777.2 10661.8 12703
14745.6 16753.1 18797.5 21037.1 24360.9 27773.7 27726.3 25482.5 23237.4 20785.4
17699.8 14076.6 10526.2 7006 3884.1 1508.1 0
4949.9 5421 6005 6562.1 6948.5 7136.5 7130.1 6977.5 6754.3 6505.5
6249.5 6015.1 5819.5 5684.6 5718.2 6093 6943.9 8209.7 9752.6 11391.2
13055.1 14733.8 16550.1 18767.8 22213.4 25806.5 25226.2 22877.6 20907.9 18962.9
16281.9 12998.7 9712.1 6445.7 3423.7 1277.9 0
4949.9 5392.3 5934.9 6459 6827.5 7027.5 7061.3 6976.4 6844.6 6692.4
6533.3 6390.8 6282.2 6208.1 6263.5 6588.7 7312.6 8422 9846.4 11410.2
13051.9 14826.5 16910.8 19491.1 23111.8 25907.9 24838.4 22695.8 20826.4 18904.6
16065.5 12689.1 9327.3 6015.7 3058.1 1073.9 0
4949.9 5363.6 5865 6355.9 6706.5 6918.1 6992.7 6975.1 6934.8 6879.3
6817 6766.7 6744.9 6731.6 6809.1 7084.5 7681.3 8634.4 9940.1 11429.2
13048.7 14919 17271.5 20214.6 24010.2 26009.2 24450.3 22513.9 20745.1 18846.1
15849.2 12379.5 8942.5 5585.8 2692.4 869.9 0
4949.9 5343.3 5794.4 6241.3 6570.9 6771.3 6866 6889.4 6904.8 6918.5
6940.5 6987.6 7073.8 7182.1 7360.5 7733.3 8386.9 9334.5 10569.2 12041.2
13804.2 15834 18175.6 20707.1 23245.3 23919.6 22489.2 20648.6 18716.2 16517.8
13439.6 10130 7050.3 4291.9 2005.8 639.2 0
4949.9 5323.1 5723.9 6126.6 6435.2 6624.2 6739.2 6803.7 6875 6957.6
7064 7208.3 7403 7632.8 7912 8382.2 9092.5 10034.7 11198.1 12653
14560 16749.1 19079.7 21199.5 22480.6 21830.1 20528 18783.4 16687.4 14189.6
11030 7880.7 5157.9 2998.2 1319.1 408.4 0
4949.9 5282.3 5633.7 5977.7 6247 6417.4 6523.6 6585.1 6647.8 6725.5
6836.4 6991.4 7193.3 7425.2 7713.4 8128.8 8723.3 9501.7 10479.1 11641.2
13034.6 14498.3 15796 16715.7 16945.5 15977.8 14608.5 12979 11200.9 9273.4
7063.8 4944 3185.3 1843.6 829.3 271.6 0
4949.9 5241.5 5543.5 5829 6058.8 6210.7 6308 6366.5 6420.4 6493.2
6609 6774.3 6983.8 7217.8 7514.5 7875.4 8354 8968.7 9760.2 10629.2
11509 12247.5 12512.5 12231.9 11410.2 10125.4 8688.9 7174.5 5714.4 4357.3
3097.6 2007.3 1212.8 689.1 339.6 134.9 0
4949.9 5198 5453.4 5691.4 5877 6004.8 6084.6 6122.8 6152.6 6192.9
6265.8 6379.8 6527.4 6681.4 6856.9 7053.5 7303.1 7629.6 8059.3 8517
8941.7 9217.5 9156.7 8729 7932.9 6856.5 5758.3 4682.5 3686.8 2818.6
2045.7 1386.2 893.1 549.3 293.7 121.8 0
4949.9 5154.7 5363.6 5553.9 5695.4 5798.9 5861.2 5879.1 5884.8 5892.4
5922.4 5985.1 6070.9 6145 6199.3 6231.6 6252 6290.5 6358.3 6404.9
6374.5 6187.4 5800.8 5226.3 4455.7 3587.6 2827.9 2190.4 1659.1 1279.8
993.8 765.1 573.6 409.9 247.9 108.6 0
4949.9 5111 5273 5420 5532.8 5607.1 5640.3 5622.7 5574 5514.4
5455.5 5416.2 5397.8 5375 5332.1 5258.6 5157.3 5052.8 4955.8 4875.6
4788.3 4640.7 4396 4051.1 3603.2 3067.2 2584.9 2121.5 1678.9 1339.3
1047.7 801.7 588.8 412.6 246.5 107.3 0
4949.9 5067.3 5182.6 5286.1 5370 5415.3 5419.4 5366.3 5263.3 5136.4
4988.8 4847.3 4724.2 4604.6 4465.2 4285.5 4062.9 3815.6 3553.4 3346.4
3202 3094.2 2991.2 2875.7 2750.7 2546.7 2342 2052.3 1698.5 1398.9
1101.7 838.6 604 415.6 245 106 0
4949.9 5025.5 5098.1 5168.1 5230.6 5257.4 5236.7 5146.5 4990.9 4808.4
4604.6 4418.2 4262.5 4128.2 3996.2 3840.8 3655.4 3450.9 3233.6 3061.7
2947.5 2872.3 2817.8 2753.2 2654.4 2482.7 2311.8 2069.2 1776.7 1509.9
1225.9 959.2 706.2 490.8 300.1 128.4 0
4949.9 4983.7 5013.5 5050.2 5090.8 5099.6 5054 4926.7 4718.5 4480.4
4220.5 3989.2 3800.7 3651.6 3527.2 3396.2 3248 3086.2 2913.7 2777
2693 2650.6 2644.4 2630.7 2558.1 2418.9 2281.6 2085.9 1854.8 1620.6
1350.1 1079.8 808.2 566 355.2 151 0
4949.9 4943.2 4933.8 4941.4 4956.5 4958.4 4897.7 4742.9 4504.5 4236.7
3970.7 3761.8 3609.9 3497.8 3399 3284.1 3146.4 2992.5 2818.7 2654.4
2531.9 2465.5 2472.1 2478.7 2457.9 2406.6 2283.1 2081.8 1854.8 1639.2
1436 1221.3 977.3 710.4 462.5 195.6 0
4949.9 4898.2 4854.9 4839.4 4846.9 4856.4 4816 4692.5 4491.2 4262.7
4041 3847.3 3676.9 3527.6 3386.7 3238.9 3077.1 2905.2 2734.2 2581.7
2447.4 2347.3 2294.1 2262.2 2232.2 2197.3 2123.6 1992.1 1825.3 1639.6
1428.7 1217.5 976.7 718.4 473 208.9 0
4949.9 4861.8 4786.2 4747.8 4750.5 4777.4 4778.2 4706.4 4555.8 4358.2
4151.2 3953.6 3761.2 3577.6 3400.3 3223.7 3042.7 2859.6 2689.8 2544.5
2414.4 2314.6 2242.5 2187 2134.8 2075.3 1994 1884.2 1748.6 1587
1388.3 1185.1 949.5 705.1 458.7 203.2 0
4949.9 4825.5 4717.2 4656.4 4654 4698.8 4740.6 4720.1 4620.3 4453.8
4261.4 4060 3846 3627.5 3414.2 3208.5 3008.3 2814 2645.5 2507.2
2381.5 2282.2 2191 2111.8 2037.1 1953.6 1864.3 1776.3 1671.9 1534.4
1347.6 1152.6 922.2 691.8 444.5 197.5 0
4949.9 4792.6 4659.5 4580.5 4578 4648.3 4747.4 4802.9 4764.1 4617.9
4408.9 4181.4 3946.6 3707.9 3475.6 3252.6 3040 2839.8 2667.2 2527.8
2413.4 2330.2 2259.2 2185.1 2101.5 1994.4 1880 1771.4 1654.8 1509.3
1323.7 1128.3 901.8 677.3 428.3 194.5 0
4949.9 4760 4601.9 4504.5 4502 4598.1 4754.3 4885.7 4908.1 4782.4
4556.7 4302.6 4047.3 3788.4 3536.7 3296.4 3071.7 2865.9 2689.2 2548.1
2445.5 2378.1 2327.2 2258.4 2165.7 2035.2 1895.6 1766.5 1637.7 1484.4
1299.6 1103.9 881.3 662.9 412.2 191.5 0
4949.9 4731.3 4551 4440.5 4433.1 4543.8 4740.2 4929.8 5000.2 4902.2
4674.7 4397.2 4125.7 3863.6 3611.2 3370.7 3143.5 2933.8 2753.8 2611.3
2505.1 2432.8 2386.1 2327.6 2245.1 2127.7 1994.8 1858 1718.2 1547.8
1346.7 1142.3 913.2 660.2 398.5 190.9 0
4949.9 4702.6 4500.1 4376.3 4363.9 4489.9 4726.1 4973.6 5092.4 5022.1
4792.6 4491.8 4204.4 3939 3685.8 3445.2 3215.3 3002 2818.4 2674.4
2564.6 2487.3 2444.9 2396.7 2324.5 2220.4 2094.1 1949.8 1798.8 1611.1
1393.8 1180.5 945 657.6 384.6 190.3 0
4949.9 4673.7 4454 4319.7 4300.3 4423.9 4669 4927.5 5071.1 5035
4836.7 4540.8 4244.3 3983.3 3739 3510.9 3290.9 3083.7 2903.1 2758
2639.4 2557 2506.1 2457.1 2385.9 2286 2156.8 2009.2 1850 1657.4
1435.8 1216.6 975.4 646.9 355.2 167.9 0
4949.9 4645 4407.6 4263.3 4236.7 4358.2 4611.8 4881.5 5049.6 5047.7
4880.6 4590 4284.1 4027.7 3792.2 3576.6 3366.7 3165.4 2987.8 2841.5
2714.3 2626.9 2567.1 2517.7 2447.4 2351.5 2219.5 2068.5 1901.3 1703.8
1477.8 1252.7 1005.7 636.3 325.8 145.3 0
4949.9 4622.8 4372.1 4220.9 4186.1 4293.6 4519.9 4759.8 4910.4 4914.8
4771.5 4512.3 4225.1 3973.4 3753.5 3558.8 3371.1 3187.2 3019.1 2877.6
2760.6 2681.8 2625.2 2576.4 2506.3 2405.4 2267 2109.5 1938.4 1740.1
1510.8 1287.4 1032.1 692.5 378.4 167.3 0
4949.9 4600.4 4336.4 4178.7 4135.4 4229.1 4427.9 4638 4771.4 4781.8
4662.7 4434.8 4165.8 3918.9 3714.9 3540.9 3375.3 3209.1 3050.5 2913.7
2807 2736.7 2683.5 2634.9 2565.2 2459.4 2314.4 2150.5 1975.4 1776.3
1543.9 1322 1058.4 748.8 431.2 189.6 0
4949.9 4582.4 4311.5 4149.1 4102.4 4186.3 4363 4542.3 4654 4661
4555.2 4351.4 4106.2 3871.2 3670.8 3500.4 3340.9 3180 3024.3 2895.5
2805.8 2746.6 2697.2 2648.7 2580.4 2474 2329.5 2165.2 1989.5 1793.1
1561.3 1338.3 1080 785.6 476.8 208 0
4949.9 4564.3 4286.6 4119.5 4068.9 4143.6 4298 4446.6 4536.8 4540
4448.1 4268 4046.2 3823.5 3626.9 3459.8 3306.5 3151.1 2998.2 2877.2
2805.1 2756.4 2710.9 2662.6 2595.6 2488.6 2344.3 2179.6 2003.5 1809.8
1578.8 1354.7 1101.7 822.5 522.3 226.4 0
4949.9 4550.3 4269 4099.1 4049.8 4122.1 4268.2 4402.5 4480.4 4480.5
4396.4 4233.4 4028.5 3812 3609.3 3427.7 3259.8 3093.2 2932 2818.4
2758 2718.1 2677.4 2628.8 2562.5 2458.8 2315.6 2153.2 1982 1791.9
1570.1 1342.5 1096.3 820.2 518.5 221.9 0
4949.9 4536.2 4251.3 4079 4030.6 4100.9 4238.6 4358.2 4423.8 4420.9
4344.9 4198.7 4010.6 3800.4 3591.8 3395.8 3213.4 3035.3 2865.9 2759.5
2710.9 2679.7 2644 2595 2529.7 2429 2286.9 2127 1960.6 1774.1
1561.3 1330 1091.2 817.7 514.7 216.9 0
4949.9 4523.3 4237.8 4066.9 4020.3 4092.1 4227.2 4343.8 4405.7 4401
4326.1 4190.1 4010.6 3801.9 3588 3378.9 3181.9 2989.5 2812.1 2709.7
2664.9 2638.5 2607.9 2559.3 2492.8 2390.2 2249.3 2092 1927.2 1742.2
1534.5 1303 1054.9 787.1 490.8 204.8 0
4949.9 4510.2 4224.3 4054.9 4010.1 4083.4 4215.8 4329.2 4387.7 4381
4307.5 4181.6 4010.6 3803.6 3584.2 3362 3150.8 2943.7 2758.3 2660.1
2618.9 2597.5 2571.8 2523.4 2456 2351.5 2211.9 2057.1 1893.7 1710.4
1507.8 1276 1018.5 756.4 466.9 192.2 0
4949.9 4494 4211 4045.8 4005.9 4081.9 4214.8 4326.9 4382 4372.5
4296.5 4178.7 4013.5 3806.4 3582.3 3352.5 3132.1 2913.7 2723.8 2626.9
2587 2568 2545.2 2495.8 2427.5 2317.3 2182.4 2030.5 1863.3 1681
1479.7 1253.6 976.3 729.4 442.6 180.4 0
4949.9 4510.2 4224.3 4054.9 4010.1 4083.4 4215.8 4329.2 4387.7 4381
4307.5 4181.6 4010.6 3803.6 3584.2 3362 3150.8 2943.7 2758.3 2660.1
2618.9 2597.5 2571.8 2523.4 2456 2351.5 2211.9 2057.1 1893.7 1710.4
1507.8 1276 1018.5 756.4 466.9 192.2 0
4949.9 4523.3 4237.8 4066.9 4020.3 4092.1 4227.2 4343.8 4405.7 4401
4326.1 4190.1 4010.6 3801.9 3588 3378.9 3181.9 2989.5 2812.1 2709.7
2664.9 2638.5 2607.9 2559.3 2492.8 2390.2 2249.3 2092 1927.2 1742.2
1534.5 1303 1054.9 787.1 490.8 204.8 0
4949.9 4536.2 4251.3 4079 4030.6 4100.9 4238.6 4358.2 4423.8 4420.9
4344.9 4198.7 4010.6 3800.4 3591.8 3395.8 3213.4 3035.3 2865.9 2759.5
2710.9 2679.7 2644 2595 2529.7 2429 2286.9 2127 1960.6 1774.1
1561.3 1330 1091.2 817.7 514.7 216.9 0
4949.9 4550.3 4269 4099.1 4049.8 4122.1 4268.2 4402.5 4480.4 4480.5
4396.4 4233.4 4028.5 3812 3609.3 3427.7 3259.8 3093.2 2932 2818.4
2758 2718.1 2677.4 2628.8 2562.5 2458.8 2315.6 2153.2 1982 1791.9
1570.1 1342.5 1096.3 820.2 518.5 221.9 0
4949.9 4564.3 4286.6 4119.5 4068.9 4143.6 4298 4446.6 4536.8 4540
4448.1 4268 4046.2 3823.5 3626.9 3459.8 3306.5 3151.1 2998.2 2877.2
2805.1 2756.4 2710.9 2662.6 2595.6 2488.6 2344.3 2179.6 2003.5 1809.8
1578.8 1354.7 1101.7 822.5 522.3 226.4 0
4949.9 4582.4 4311.5 4149.1 4102.4 4186.3 4363 4542.3 4654 4661
4555.2 4351.4 4106.2 3871.2 3670.8 3500.4 3340.9 3180 3024.3 2895.5
2805.8 2746.6 2697.2 2648.7 2580.4 2474 2329.5 2165.2 1989.5 1793.1
1561.3 1338.3 1080 785.6 476.8 208 0
4949.9 4600.4 4336.4 4178.7 4135.4 4229.1 4427.9 4638 4771.4 4781.8
4662.7 4434.8 4165.8 3918.9 3714.9 3540.9 3375.3 3209.1 3050.5 2913.7
2807 2736.7 2683.5 2634.9 2565.2 2459.4 2314.4 2150.5 1975.4 1776.3
1543.9 1322 1058.4 748.8 431.2 189.6 0
4949.9 4622.8 4372.1 4220.9 4186.1 4293.6 4519.9 4759.8 4910.4 4914.8
4771.5 4512.3 4225.1 3973.4 3753.5 3558.8 3371.1 3187.2 3019.1 2877.6
2760.6 2681.8 2625.2 2576.4 2506.3 2405.4 2267 2109.5 1938.4 1740.1
1510.8 1287.4 1032.1 692.5 378.4 167.3 0
4949.9 4645 4407.6 4263.3 4236.7 4358.2 4611.8 4881.5 5049.6 5047.7
4880.6 4590 4284.1 4027.7 3792.2 3576.6 3366.7 3165.4 2987.8 2841.5
2714.3 2626.9 2567.1 2517.7 2447.4 2351.5 2219.5 2068.5 1901.3 1703.8
1477.8 1252.7 1005.7 636.3 325.8 145.3 0
4949.9 4673.7 4454 4319.7 4300.3 4423.9 4669 4927.5 5071.1 5035
4836.7 4540.8 4244.3 3983.3 3739 3510.9 3290.9 3083.7 2903.1 2758
2639.4 2557 2506.1 2457.1 2385.9 2286 2156.8 2009.2 1850 1657.4
1435.8 1216.6 975.4 646.9 355.2 167.9 0
4949.9 4702.6 4500.1 4376.3 4363.9 4489.9 4726.1 4973.6 5092.4 5022.1
4792.6 4491.8 4204.4 3939 3685.8 3445.2 3215.3 3002 2818.4 2674.4
2564.6 2487.3 2444.9 2396.7 2324.5 2220.4 2094.1 1949.8 1798.8 1611.1
1393.8 1180.5 945 657.6 384.6 190.3 0
4949.9 4731.3 4551 4440.5 4433.1 4543.8 4740.2 4929.8 5000.2 4902.2
4674.7 4397.2 4125.7 3863.6 3611.2 3370.7 3143.5 2933.8 2753.8 2611.3
2505.1 2432.8 2386.1 2327.6 2245.1 2127.7 1994.8 1858 1718.2 1547.8
1346.7 1142.3 913.2 660.2 398.5 190.9 0
4949.9 4760 4601.9 4504.5 4502 4598.1 4754.3 4885.7 4908.1 4782.4
4556.7 4302.6 4047.3 3788.4 3536.7 3296.4 3071.7 2865.9 2689.2 2548.1
2445.5 2378.1 2327.2 2258.4 2165.7 2035.2 1895.6 1766.5 1637.7 1484.4
1299.6 1103.9 881.3 662.9 412.2 191.5 0
4949.9 4792.6 4659.5 4580.5 4578 4648.3 4747.4 4802.9 4764.1 4617.9
4408.9 4181.4 3946.6 3707.9 3475.6 3252.6 3040 2839.8 2667.2 2527.8
2413.4 2330.2 2259.2 2185.1 2101.5 1994.4 1880 1771.4 1654.8 1509.3
1323.7 1128.3 901.8 677.3 428.3 194.5 0
4949.9 4825.5 4717.2 4656.4 4654 4698.8 4740.6 4720.1 4620.3 4453.8
4261.4 4060 3846 3627.5 3414.2 3208.5 3008.3 2814 2645.5 2507.2
2381.5 2282.2 2191 2111.8 2037.1 1953.6 1864.3 1776.3 1671.9 1534.4
1347.6 1152.6 922.2 691.8 444.5 197.5 0
4949.9 4861.8 4786.2 4747.8 4750.5 4777.4 4778.2 4706.4 4555.8 4358.2
4151.2 3953.6 3761.2 3577.6 3400.3 3223.7 3042.7 2859.6 2689.8 2544.5
2414.4 2314.6 2242.5 2187 2134.8 2075.3 1994 1884.2 1748.6 1587
1388.3 1185.1 949.5 705.1 458.7 203.2 0
4949.9 4898.2 4854.9 4839.4 4846.9 4856.4 4816 4692.5 4491.2 4262.7
4041 3847.3 3676.9 3527.6 3386.7 3238.9 3077.1 2905.2 2734.2 2581.7
2447.4 2347.3 2294.1 2262.2 2232.2 2197.3 2123.6 1992.1 1825.3 1639.6
1428.7 1217.5 976.7 718.4 473 208.9 0
4949.9 4943.2 4933.8 4941.4 4956.5 4958.4 4897.7 4742.9 4504.5 4236.7
3970.7 3761.8 3609.9 3497.8 3399 3284.1 3146.4 2992.5 2818.7 2654.4
2531.9 2465.5 2472.1 2478.7 2457.9 2406.6 2283.1 2081.8 1854.8 1639.2
1436 1221.3 977.3 710.4 462.5 195.6 0
4949.9 4983.7 5013.5 5050.2 5090.8 5099.6 5054 4926.7 4718.5 4480.4
4220.5 3989.2 3800.7 3651.6 3527.2 3396.2 3248 3086.2 2913.7 2777
2693 2650.6 2644.4 2630.7 2558.1 2418.9 2281.6 2085.9 1854.8 1620.6
1350.1 1079.8 808.2 566 355.2 151 0
4949.9 5025.5 5098.1 5168.1 5230.6 5257.4 5236.7 5146.5 4990.9 4808.4
4604.6 4418.2 4262.5 4128.2 3996.2 3840.8 3655.4 3450.9 3233.6 3061.7
2947.5 2872.3 2817.8 2753.2 2654.4 2482.7 2311.8 2069.2 1776.7 1509.9
1225.9 959.2 706.2 490.8 300.1 128.4 0
4949.9 5067.3 5182.6 5286.1 5370 5415.3 5419.4 5366.3 5263.3 5136.4
4988.8 4847.3 4724.2 4604.6 4465.2 4285.5 4062.9 3815.6 3553.4 3346.4
3202 3094.2 2991.2 2875.7 2750.7 2546.7 2342 2052.3 1698.5 1398.9
1101.7 838.6 604 415.6 245 106 0
4949.9 5111 5273 5420 5532.8 5607.1 5640.3 5622.7 5574 5514.4
5455.5 5416.2 5397.8 5375 5332.1 5258.6 5157.3 5052.8 4955.8 4875.6
4788.3 4640.7 4396 4051.1 3603.2 3067.2 2584.9 2121.5 1678.9 1339.3
1047.7 801.7 588.8 412.6 246.5 107.3 0
4949.9 5154.7 5363.6 5553.9 5695.4 5798.9 5861.2 5879.1 5884.8 5892.4
5922.4 5985.1 6070.9 6145 6199.3 6231.6 6252 6290.5 6358.3 6404.9
6374.5 6187.4 5800.8 5226.3 4455.7 3587.6 2827.9 2190.4 1659.1 1279.8
993.8 765.1 573.6 409.9 247.9 108.6 0
4949.9 5198 5453.4 5691.4 5877 6004.8 6084.6 6122.8 6152.6 6192.9
6265.8 6379.8 6527.4 6681.4 6856.9 7053.5 7303.1 7629.6 8059.3 8517
8941.7 9217.5 9156.7 8729 7932.9 6856.5 5758.3 4682.5 3686.8 2818.6
2045.7 1386.2 893.1 549.3 293.7 121.8 0
4949.9 5241.5 5543.5 5829 6058.8 6210.7 6308 6366.5 6420.4 6493.2
6609 6774.3 6983.8 7217.8 7514.5 7875.4 8354 8968.7 9760.2 10629.2
11509 12247.5 12512.5 12231.9 11410.2 10125.4 8688.9 7174.5 5714.4 4357.3
3097.6 2007.3 1212.8 689.1 339.6 134.9 0
4949.9 5282.3 5633.7 5977.7 6247 6417.4 6523.6 6585.1 6647.8 6725.5
6836.4 6991.4 7193.3 7425.2 7713.4 8128.8 8723.3 9501.7 10479.1 11641.2
13034.6 14498.3 15796 16715.7 16945.5 15977.8 14608.5 12979 11200.9 9273.4
7063.8 4944 3185.3 1843.6 829.3 271.6 0
4949.9 5323.1 5723.9 6126.6 6435.2 6624.2 6739.2 6803.7 6875 6957.6
7064 7208.3 7403 7632.8 7912 8382.2 9092.5 10034.7 11198.1 12653
14560 16749.1 19079.7 21199.5 22480.6 21830.1 20528 18783.4 16687.4 14189.6
11030 7880.7 5157.9 2998.2 1319.1 408.4 0
